IESNA:LM-63-2002
[TEST]P1245503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT13R129027DE010 E3BUSR1MW
[LUMINAIRE]3in Adjustable LED luminaire with, R12 optic, 2700K CCT AND, 90CRI , E3BUSR1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1064
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 15.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
15675.2 15410.7 14666.6 13393.4 11812.7 10089.7 8294 6686.8 5145.7 3829.5
2814.3 2073.5 1560.9 1210.4 959 780.5 496.1 317.5 205 135.6
92.6 66.1 46.3 33.1 23.1 13.2 6.6 3.3 3.3 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
